![](/-/media/kuka-corporate/images/products/robots/palettierroboter/kr-470-pa.jpg?rev=159c6648a7ea4bf088011c56a94c4a89&w=1900&hash=4AF3D0AEE267A0A99F287E7251735C16)
KR 470-2 PA
The KR 470-2 PA packages and picks goods reliably, precisely and fast even in the most confined spaces. The palletizer achieves optimal cycle times in the heavy payload range and is particularly versatile.
The KR 470-2 PA features a compact design, low weight and high speed in the heavy-duty category. It is optimally suited to handling tasks with payloads of up to 470 kilograms. The palletizer can be flexibly adapted to its specific task by means of booster frames of different heights.
KR 470-2 PA (4 axes) - technical data
Robots
Total load
Maximum reach
Version environment
Downloads
- Total load 470 kg
- Maximum reach 3150 mm
- Construction type Palletizing robot
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
%x of %y robots visible