Alegeți locația:

Locație

KUKA at PACK EXPO 2022: Increased productivity within reach.

Experience end-to-end automation from KUKA Robotics in booth N-6236 at PACK EXPO 2022. With intelligent solutions from KUKA, everything is within reach.


Fast Moving Consumer Goods (FMCG)

 
The FMCG demonstration showcases three different KUKA robots – the new KR DELTA robot, a KR SCARA robot, and a KR AGILUS – and advanced vision software for end-to-end production.

KUKA Palletizing Robots

 
A palletizing/depalletizing cell will feature KUKA’s work with 3D vision systems that use artificial intelligence to identify box locations for KUKA palletizing robots. With a portfolio offering solutions for a broad range of payload & reach needs, KUKA ensures maximum dynamic performance.

Food-Grade Automation

 
Food-compatible intelligent automation solutions are within reach with KUKA’s Hygienic Oil (HO) portfolio. Industrial robots with NSF H1 class food-grade oil in all axes.

KUKA.PerceptionTech

 
The software enables KUKA robots to perceive their environment and to pick up and position objects autonomously with the aid of the KUKA _3D Perception sensor. Automating your bin-picking applications is within reach.

KR SCARA

 
The ultra-compact KR SCARA with KR C5 micro controller provides safe, speedy performance with low costs for maintenance, energy consumption and overall investment. Achieve 6 kg load capability, 500 mm or 700 mm reach and peak cycle times below 0.4 seconds.

Register for Pack Expo 2022