Select your location:

Country

Select your language:

  • English
KUKAmortech MK5000

Mor-Tech MK5000 series all-wheel drive AGVs

The Mor-Tech MK5000 series AGVs are designed for demanding production applications. Applications such as chassis & battery marriage which formally required costly single purpose AGVs are easily handled. Ideal for large assembly operations, heavy towing and anywhere high capacity, maximum traction, and maximum maneuverability is required. The MK5000 series comes standard with external I/0 connections, ethernet and auxiliary power ports to handle trailer mounted lifts, conveyors, actuators, and other devices. With true 4-wheel drive and no casters these AGVs have unparalleled traction and pulling power, smooth reverse and crabbing movements without wiggle or caster lock. Floor conditions that cause problems for other AGVs are easily handled.


True all-wheel drive AGV from Mor-Tech

KUKAmortech MK5000
  • Dual 38 mm retractable tow pins

  • Dual E-stop buttons (front and rear)

  • Gull wing doors

    Allow easy access electrical components
  • Removable side plates

    Allow easy access when servicing
  • Side safety laser scanners

  • Touch screen HMI

Mor-Tech MK5000 series takes your production line to the next level

  • PLC controlled: Natively Safety PLC controlled not an add on. This means all your industrial processes communicate seamlessly without PC to PLC conversions.
  • Tough: The MK5000 series frame is constructed of 1/4” steel, tab inserted together then welded and completely powder coated.
  • Powerful: Capable of towing up to 6800 lbs.
  • Traction: With true 4 wheel drive an no casters these AGVs have unparalleled traction and pulling power, smooth reverse and crabbing movements without wiggle or caster lock. Floor conditions that cause problems for other AGVs are easily handled.
  • Safe: Maximum coverage! Standard with up to (4) Category 3 / SIL2 safety scanners with up to 42 zone protection each.

Do you want to integrate our all-wheel drive AGV into your production line?

The perfect fit: Choose your AGV

The MK5020 utilizes the same capable all wheel drive system as the MK5040 model but in a 2-wheel steer, forward only configuration. It provides a lower cost alternative in applications which don’t require sideways, reverse movements or the extra turning capability that independent 4-wheel steering provides.
The MK5040 includes all the features of the MK5020 but adds independent 4-wheel steering and up to 4 safety scanners allowing movement in any direction including sideways crabbing movements.

Standard features and options

Standard features

  • On board battery charger
  • Opportunity charging contacts
  • Sleep & auto shut down modes
  • E-Stops front, rear & remote
  • Easy access panels
  • Auxiliary device power feed (80A Optional)
  • Ethernet port for remote devices
  • Remote I/O receptacle

Options and accessories

  • Wi-Fi communications
  • Rear & side safety scanners
  • Remote control pendent with HMI
  • Traffic control (fleet management)
  • Opportunity chargers
  • Maintenance lifts & hooks
  • Maintenance dolly
  • Standard & HMI pendants