Select your location:

Country

Select your language:

  • English
KUKAmortech MK3000

Mor-Tech MK3000 Automated Guided Vehicle

The MK3000 platform is the successor to our best-selling HD2500 platform. Almost every detail has been reviewed and improved based on over a decade of installations and customer feedback. The result is an AGV with even greater durability, less maintenance, better steering, improved traction, higher tow capacity and all-around improved performance.


Full featured PLC controlled AGV for industrial applications

KUKAmortech MK3000
  • 30 mm retractable tow pin

  • E-stop button

  • Safety laser scanner

  • Lockable disconnect

  • Removable side plates: Allow easy access when servicing

  • Touch screen HMI

Mor-Tech MK3000 AGV: the perfect solution for your production line

The MK3000 features the latest in scanner and ethernet control drive technology and comes “natural navigation” ready to accept optional tapeless navigation controller. Larger traction and steering wheels than competitive brands in this size range allow for increased resistance to floor imperfections and debris. Natively controlled with AB Compact Logix PLC means seamless integration to all your factory systems.

 

  • PLC controlled: Natively PLC controlled not an add on. This means all your industrial processes communicate seamlessly without PC to PLC conversions.
  • Tough: The MK3000 frame is laser cut for accuracy. Constructed of 1/4” steel, tab inserted together then welded and completely powder coated.
  • Powerful: Capable of towing up to 3800 lbs.
  • Low profile: Designed to tunnel under companion carts and racks.
  • Safe: Maximum coverage! Standard with 3M safety field & 10m warning field Category 3 /SIL2 safety scanner with 15 Field sets.
  • Manual steering handle: Maintenance friendly features like the manual steering / push bar feature and easy access side panels make maintaining and using the MK3000 easier than competitors' models.
  • Automotive OEM wiring: Industrial standard wiring and color coding makes maintenance more intuitive and easier.

You would like to integrate the Mor-Tech MK3000 into your production line?

Standard features and options for the Mor-Tech MK3000

Standard features

  • On board battery charger 
  • Opportunity charging contacts 
  • Sleep & auto shut down modes
  • Lockable disconnect
  • Easy Access panels
  • Ethernet programming port  
  • Remote pendant port  
 

Options and accessories

• Wi-Fi communications
• Natural navigation
• Remote control pendent
• Traffic control (fleet management)
• Opportunity chargers
• Maintenance lifts & hooks
• Manual steering bar