Select your location:

Country

Select your language:

  • English
KUKAmortech MK1500

Mor-Tech MK1500 Automated Guided Vehicle

The MK1500 automatic guided vehicle is our most affordable PLC controlled AGV. Since 2009 it’s been helping industries in both material handling and production systems worldwide. Updated with even more features it’s still a popular option when a affordable easy to use material delivery solution is needed, natively controlled with AB Micro-Logix PLC means seamless integration to all your factory systems.


A low-cost solution for modern manufacturing challenges

The MK1500 AGV is our most affordable PLC controlled AGV for industrial applications.

KUKAmortech MK1500
  • E-stop button

  • Information display

  • Lockable disconnect

  • Safety laser scanner

  • 30 mm retractable tow pin

MK1500: simply a complete material handling solution 

The MK1500 comes with a full set of easy to use features that help support your manufacturing processes to Industry 4.0 and beyond:

  • PLC controlled: Natively PLC controlled not an add on. This means all your industrial processes communicate seamlessly without PC to PLC conversions.
  • Tough: The MK1500 frame is laser cut for accuracy. Constructed of 1/4'' steel, tab inserted together then welded and completely power coated.
  • Capable: Towing up to 1.500 lbs.
  • Low profile: Designed to tunnel under companion carts and racks.
  • Safe: Category 3 safety rated scanner with 16 field sets.
  • Manual steering handle: Maintenance friendly features like the manual steering / push bar feature make maintaining and using the MK1500 easier than competitor models.
  • Automotive OEM wiring: Industrial standard wiring and color coding makes maintenance more intuitive and easier.

Need more information?

Mor-Tech MK1500 standard features and options

The Mor-Tech MK1500 comes with a number of supporting products and services to help you get the most of your system.

Standard features

  • On board battery charger
  • Opportunity charging contacts
  • Sleep & auto shut-down modes
  • Lockable disconnect
  • Easy access panels
  • Remote pendant port

Options and accessories

  • Wi-Fi communications
  • Remote control pendent
  • Traffic control (fleet management)
  • Opportunity chargers
  • Optical data couplers
  • Maintenance lifts & hooks
  • Manual steering bar