Select your location:

Country

Select your language:

  • English
KUKAmortech MKX3000

Mor-Tech MKX3000 Automated Guided Vehicle

The MKX3000 platform is forward and reverse capable version of our MK3000 series of AGVs. True dual direction capability means no caster wobble when reversing direction allowing more accurate positioning inside robot cells or fixtures. Packed with all the standard features from our MK3000 series including the latest in scanner and ethernet control drive technology. The MKX3000 also comes “natural navigation” ready to accept our optional tapeless navigation controller. Larger traction and steering wheels than competitive brands in this size range allow for increased resistance to floor imperfections and debris. Natively controlled with AB Compact Logix PLC means seamless integration to all your factory systems.


Dual direction PLC controlled AGV for industrial applications

KUKAmortech MKX3000
  • Dual 30 mm retractable tow pins

  • E-stop buttons front and rear

  • Lockable disconnect

  • Front and rear safety laser scanner

  • Removable side plates

    Allow easy access when servicing
  • Touch screen HMI

Perfect for your production line

  • PLC controlled: Natively PLC controlled not an add on. This means all your industrial processes communicate seamlessly without PC to PLC conversions.
  • Tough: The MKX3000 frame is laser cut for accuracy. Constructed of 1/4” steel, tab inserted together then welded and completely powder coated.
  • Powerful: Capable of towing up to 3800 lbs.
  • Low profile: Designed to tunnel under companion carts and racks.
  • Safe: Maximum coverage! Standard with (2) 3m category 3/SIL2 safety scanners with 15 Field sets ea.
  • Manual steering handle: Maintenance friendly features like the manual steering / push bar feature and easy access side panels make maintaining and using the MKX3000 easier than competitor’s models.
  • Automotive OEM wiring: Industrial standard wiring and color coding makes maintenance more intuitive and easier.
  • Parts compatibility: Spare parts compatible with MK3000 series AGV means less spare part inventory.

Do you need more information about our MKX3000 platform?

Standard features and options

Standard features

  • On board battery charger
  • Opportunity charging contacts
  • Sleep & auto shut down modes
  • Lockable disconnect
  • Easy access panels
  • Ethernet programming port
  • Remote pendant port

Options and accessories

  • Wi-Fi communications
  • Natural navigation
  • Remote control pendent
  • Traffic control (fleet management)
  • Opportunity chargers
  • Maintenance lifts & hooks
  • Manual steering bar