Select your location:

Country

Select your language:

  • English
KUKAmortech MK10X

Mor-Tech MK10X series all-wheel drive AGVs

The Mor-Tech MK10X series AGVs are designed for demanding production applications. Applications such as chassis & battery marriage which formally required costly single purpose AGVs are easily handled. Ideal for large assembly operations, heavy towing and anywhere high capacity, maximum traction and maximum maneuverability is required. The MK10X series comes standard with external I/0 connections, ethernet and auxiliary power ports to handle trailer mounted lifts, conveyors, actuators, and other devices. With true 4-wheel drive and no casters these AGVs have unparalleled traction and pulling power, smooth reverse and crabbing movements without wiggle or caster lock. Floor conditions that cause problems for other AGVs are easily handled.


Mor-Tech's most powerful all-wheel drive AGVs

KUKAmortech MK10X
  • Dual 38 mm retractable tow pins

  • Dual E-stop buttons (front and rear)

  • Gull wing doors

    Allow easy access electrical components
  • Removable side plates

    Allow easy access when servicing
  • Side safety laser scanners

  • Touch screen HMI

Built for full production environments

  • PLC controlled: Natively safety PLC controlled not an add on. This means all your industrial processes communicate seamlessly without PC to PLC conversions.
  • Tough: The MK10X series frame is constructed of 5/16” steel, tab inserted together then welded and completely powder coated.
  • Powerful: Capable of towing up to 12000 lbs.
  • Traction: With true 4 wheel drive an no casters these AGVs have unparalleled traction and pulling power, smooth reverse and crabbing movements without wiggle or caster lock. Floor conditions that cause problems for other AGVs are easily handled.
  • Safe: Maximum coverage! Standard with (4) Category 3 / SIL2 safety scanners with 42 zone protection each.

Do you need additional information about our MK10X series?

Available versions to your choice

The MK10X-T20 utilizes the same capable all-wheel drive system as the T40 model but in a 2-wheel steer, forward only configuration. It provides a lower cost alternative in applications which don’t require sideways, reverse movements or the extra turning capability that independent 4-wheel steering provides.
The MK10X-T40 includes all the features of the T20 but adds independent 4-wheel steering and up to 4 safety scanners allowing movement in any direction including sideways crabbing movements.

Standard features and options

Standard features

  • On board battery charger
  • Opportunity charging contacts
  • Sleep & Auto shut down modes
  • E-Stops front, Rear & Remote
  • Easy Access panels
  • Auxiliary device power feed (100A)
  • Ethernet Port for remote devices
  • Remote I/O HMI Ports

Options and accessories

  • Wi-Fi communications
  • Rear & side safety scanners
  • Remote control pendent with HMI
  • Traffic control (fleet management)
  • Opportunity chargers
  • Maintenance lifts & hooks
  • Maintenance dolly
  • Standard & HMI pendants