Virtual reality for real success: More efficient projects with simulation software
iiQWorks.Sim is the ultimate simulation software for anyone working with KUKA robots – from programmers and (virtual) startup technicians to technical sales engineers and project managers. With functions such as fieldbus configuration, I/O mapping, TechPackages and SafeOperations, iiQWorks.Sim offers everything you need. Peripheral components, such as conveyor belts, can be integrated into the 3D scene together with signals such as light barriers. In combination with the iiQKA.OS2 operating system, iiQWorks.Sim accelerates startup processes, enhances efficiency, and gives your production a significant competitive edge.
Digital twins optimize robot simulation
Simulation software makes it possible to precisely model and optimize relevant processes in the area of robot simulation. Use iiQWorks.Sim to create a complete digital twin of your KUKA robot system. This allows you to simulate an exact result for your robot project in advance. The digital twin supports planning new robot cells, expanding and optimizing existing ones, and verifying project feasibility.
Modular software: Flexible, scalable and tailored to your needs
With iiQWorks.Sim, you can make use of a flexible and durable modular principle: In terms of modular software architecture, the free tool iiQWorks.Sim Basic can be expanded with iiQWorks.Sim Advanced by add-ons. This allows you to customize the robotic simulation software to your individual needs.
iiQWorks.Sim Basic: The starter package for robot configuration
iiQWorks.Sim Basic is free of charge: Start directly with the configuration of your KUKA robot, benefit from the many options of the basic version of the simulation software – and make your production and internal logistics more efficient! Even with the basic package, you can create a complete configuration of your production as well as 3D PDFs, videos or virtual presentations.
iiQWorks.Sim Advanced: Scale your software according to your needs
With iiQWorks.Sim Advanced, you have access to various add-ons that let you scale the software flexibly and tailor it to your production’s specific needs. The add-ons are available separately, so you only pay for what you truly need. And if your requirements change in the future, you can easily expand your setup with additional add-ons.