Select your location:

Location

KR CYBERTECH

The industrial robots of the KR CYBERTECH family represent the world’s largest range of models in the low payload category with the greatest power density. They are ideally suited to space-saving cell concepts and provide top performance – with particularly low follow-up costs.


The powerful multi-function robots of the KR CYBERTECH series are specialized in handling applications: for handling large components, machining, assembly, palletizing and arc welding. 

A key new feature of the KR CYBERTECH series is the even more compact design of the industrial robots. This enables you to benefit from the greater integration density and reduced disruptive contours. Choose the right industrial robot for every application from the wide-ranging portfolio.

8 - 22 Load capacity [kg]

1612 - 2013 Reach [mm] (arm length)

Advantages


Fast and accurate

The industrial robots of the KR CYBERTECH series reach exceptionally high speeds, allowing them to work even faster – without any loss of precision.

Extensive portfolio

The KR CYBERTECH series is suitable for handling large components, machining, assembly, palletizing and arc welding. A number of special variants are at the planning stage.

Flexible installation

For planning security and low costs in the design of cells: the robots can be flexibly floor-, wall- or ceiling-mounted or even installed at a certain angle.

Variety of energy supply systems

Separation of the cable set and the dress package means that you can choose from a large variety of compatible energy supply systems.

Improved motion characteristics

The optimized controller structures make for smooth and sensitive motion characteristics – on the path and during positioning.

ESD-protected

The robot is protected against uncontrolled electrostatic charging or discharging as standard and is thus equipped for the safe handling of sensitive electronic components.

Streamlined design

The KR CYBERTECH family is set apart by a streamlined wrist and an extremely compact and simultaneously athletic appearance.

KR CYBERTECH as Edition robots provide a simple introduction to automation

As an Edition robot with a payload capacity of 20 kilograms, the KR CYBERTECH KR 20 E robot provides reduced functions that focus on the essentials – along with technical reliability and familiar KUKA high quality. This makes the KR 20 Edition robot a cost-effective way to get started with automation, to serve price-sensitive market segments and dynamic requirements, and to fit the needs of small businesses. For handling or inspection tasks, the KR CYBERTECH KR 20 Edition robot provides reliable support in process automation.
KR CYBERTECH Edition Robots: adapted functions, reduced costs and familiar high quality
KUKA robot KR Cybertech

Request a quote or get more technical details for KR CYBERTECH

Request Quote Visit my.KUKA Marketplace

KR CYBERTECH (6 axes) - technical data

11 Robots
Total load
Maximum reach
Version environment
Data sheet
KR 8 R2010-2
Total load
8 kg
Maximum reach
2013 mm
Version environment
Standard
Data sheet
  • Total load 8 kg
  • Maximum reach 2013 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 12 R1810-2
Total load
12 kg
Maximum reach
1813 mm
Version environment
Standard
Data sheet
  • Total load 12 kg
  • Maximum reach 1813 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 16 R1610-2
Total load
16 kg
Maximum reach
1612 mm
Version environment
Standard
Data sheet
  • Total load 16 kg
  • Maximum reach 1612 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 16 R2010-2
Total load
16 kg
Maximum reach
2013 mm
Version environment
Standard
Data sheet
  • Total load 16 kg
  • Maximum reach 2013 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 20 R1810 CR
Total load
20 kg
Maximum reach
1813 mm
Version environment
Cleanroom
Data sheet
  • Total load 20 kg
  • Maximum reach 1813 mm
  • Construction type Standard
  • Version environment Cleanroom
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 20 R1810 F
Total load
20 kg
Maximum reach
1813 mm
Version environment
Foundry
Data sheet
  • Total load 20 kg
  • Maximum reach 1813 mm
  • Construction type Standard
  • Version environment Foundry
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 20 R1810 HO
Total load
20 kg
Maximum reach
1813 mm
Version environment
Food
Data sheet
  • Total load 20 kg
  • Maximum reach 1813 mm
  • Construction type Standard
  • Version environment Food
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 20 R1810-2
Total load
20 kg
Maximum reach
1813 mm
Version environment
Standard
Data sheet
  • Total load 20 kg
  • Maximum reach 1813 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 20 R1820-2 E
Total load
20 kg
Maximum reach
1820 mm
Version environment
Standard
Data sheet
  • Total load 20 kg
  • Maximum reach 1820 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
KR 20 R2010 KS-F
Total load
20 kg
Maximum reach
2010 mm
Version environment
Foundry
Data sheet
  • Total load 20 kg
  • Maximum reach 2010 mm
  • Construction type Low base
  • Version environment Foundry
  • Mounting positions Floor
KR 22 R1610-2
Total load
22 kg
Maximum reach
1612 mm
Version environment
Standard
Data sheet
  • Total load 22 kg
  • Maximum reach 1612 mm
  • Construction type Standard
  • Version environment Standard
  • Mounting positions Angle, Ceiling, Floor, Wall
6 of 11 robots visible

KR CYBERTECH in use by the customer