Select your location:

Location

Friction stir welding (FSW)

Friction stir welding is the optimal joining process for non-ferrous metals with a low melting temperature and for mixed-metal combinations.


Friction stir welding (FSW): the process 

Friction stir welding is a process in which a rotating pin is traversed along the contact surfaces between the workpieces. The frictional heat plasticizes the material, which is welded together.

The FSW process is particularly suitable for joining non-ferrous metals with a low melting temperature and for mixed-material joints. Even materials that are difficult to weld or dissimilar materials such as aluminium with magnesium, copper or steel can be friction stir welded.

Webinar-Special: Advanced Welding Solutions

Gain in-depth insights into the fields of rotational friction welding, friction stir welding and magnetarc welding in specific webinars.

FSW process overview: 01 Approach and plunge; 02 Dwell time for heating; 03 Welding process; 04 Retraction at end of seam

The Friction Stir Welding technology is ideal for sealing of a battery housing 

The friction stir welding technique has proven to be an optimum joining technology in electromobility.

Widespread areas of FSW applications

The Friction stir processing is used in various industries. The spectrum extends from the automotive industry, including the e-mobility market, and aerospace through to the electronics industry.
  • Friction Stir Welding for General industry

    • Economical welding of complex 3D seams, e.g. on cooling systems for power electronics or housings for cell phones

    • Cast components with aluminum sheets or sections

    • Welds with high conductivity for transformers and batteries

    • Joining of various material combinations – typically aluminium and its alloys, copper and magnesium alloys

  • Automotive industry

    • Economical welding of complex 3D seams, for example on parts of cooling systems, vehicle bodies and powertrains or e-mobility components

    • Joining of typical 4000/5000/6000 aluminum alloys and also hard-to-weld material combinations, e.g. aluminum sheets, continuously cast sections and cast components

     

    Find out more about automation in the automotive industry

  • Friction Stir Welding for Aerospace industry

    • Welding of highly reliable, gas-tight seams, e.g. on aircraft fuselage parts and rocket components

    • Low heat distortion and special surface characteristics as well as material properties (e.g. tensile strength) at a very high level due to the low joining temperature

    • Typical materials: high-strength 2000 and 7000 series aluminum alloys

  • Rail vehicle construction

    • Joining of side walls and roof assemblies for high-speed trains and of aluminum sheets or sections (double-walled panels)
    • Highly economical joining thanks to FSW gantry systems and integration of additional machining processes such as milling and drilling
    • Typical materials: 6000 series aluminum alloys

Friction stir welding offers a number of advantages over conventional arc welding processes.

FSW ensures top weld quality 
  • No welding defects such as pores or cracks 
  • Joining of a wide variety of materials possible
  • Comparatively low heat input
  • High seam strength with minimal welding distortion 

FSW guarantees cost-effectiveness
  • Economical joining of complex 3D geometries 
  • Material savings through component optimization
  • No consumables such as shielding gas or filler wire 

FSW is labelled as "green technology" 
  • Environmentally friendly thanks to low energy consumption
  • No fume extraction or anti-glare measures required

KUKA cell4_FSW

Modular friction stir welding robot cell: the modern solution with low investment costs

E-book: Welding aluminium? No problem!

Aluminium and aluminium alloys play an important role in e-mobility because of the ideal combination of lightness and strength. In welding and joining processes, aluminium has high demands on the processes used. With comprehensive process know-how and the right products, we make you fit for the technological transformation towards e-mobility. The example of the battery box shows how robots enable the production of aluminium components at the highest quality level;

Read what is important for aluminium welding in electromobility.

Download e-book

Want customized solutions?

With our expertise and experience in welding, we would be happy to advise you and work with you to find the perfect solution for your specific welding requirements.

Perfect friction stir welding: from engineering to service

From feasibility and process investigations to trial welds, FSW tool selection and parameter optimization, including the conceptual design, manufacture and delivery of the system, KUKA offers the entire spectrum of services associated with friction stir welding.

  • Preview 1
  • Preview 2
  • Preview 3

Find out more about FSW Technologie here!

Download brochure (PDF)

You might also be interested in