Alegeți locația:

Locație

PACK EXPO - Pick it. Pack it. Palletize it.

Do it all with flexible automation solutions from KUKA.


Join us at booth C-5046 at PACK EXPO and learn how accelerate your production

Keep pace with production needs with new end-to-end solutions from KUKA Robotics and our partners at FOCUS Integration. Join us in booth C-5046 at PACK EXPO Las Vegas 2021, September 27-29 at the Las Vegas Convention Center to see automation solutions that deliver speed and precision for fast-moving consumer goods applications.

Increase your output with fast, precise solutions for food and non-food applications

KR DELTA

The new KR DELTA with KR C5 micro controller combines speed and minimal maintenance into a compact stainless steel robot ideal for hygienic and cold environments, with loads up to 6 kg, a reach of 1200 mm and cycle times down to less than 0.5 seconds.

 

KR DELTA

KR SCARA

The ultra-compact KR SCARA with KR C5 micro controller provides safe, speedy performance with low costs for maintenance, energy consumption and overall investment. Achieve 6 kg load capability, 500 mm or 700 mm reach and peak cycle times below 0.4 seconds.

KR SCARA

KR C5 micro

The smart, flexible KR C5 micro controller integrates seamlessly into existing production environments, with a low-maintenance design and low energy consumption. It provides big performance flexibility in minimal space.

 

KR C5 micro

FOCUS Integration CUBE

In collaboration with FOCUS Integration, KUKA presents the CUBE Palletizing Cell, featuring an efficient KUKA KR C4 controller and flexible KR IONTEC robot. It's ready-to-run end-of-line automation with or without a conveyor system.

FOCUS Integration Cube

Register for PACK EXPO Las Vegas

de asemenea poti fi interesat de