![](/-/media/kuka-corporate/images/press/events/2017/emo-2017/emo_header.jpg?rev=2e01afcfe7f9499f87bfd103381fdd26&w=1900&hash=0258D04BB28EC9DFAE5522F6FA5261E4)
KUKA at EMO Hannover 2017
KUKA Robotics is presenting new solutions for the metal industry from a ready2_use package for the simple integration of a robot through to a complete milling application. The world of metalworking meets up in Hannover from 18 to 23 September.
Standardized gripper solution
ready2_grip is an easy-to-integrate, preconfigured gripper package. It will be demonstrated at EMO in conjunction with the KR AGILUS small robot. Here, the robot functions as a handling assistant, for example helping to load and unload machines.
Robot control package: intuitive programming of path planning
KUKA’s ready2_pilot is used for operator control of the robot. With this package, any KUKA industrial robot can be intuitively controlled and programmed. For this, a 6D mouse is installed on the robot, allowing it to be moved in all directions. The path planning is automatically programmed in the background.
![](/-/media/kuka-corporate/images/press/events/2017/emo-2017/ready2_grip_emo.jpg?rev=a30ee1f4321545ec9fbc2919fa728121&w=1400&hash=E25B109A97AEE9540E7315C5DE141A20)
Programming interface merges robot and machine controllers
![](/-/media/kuka-corporate/images/press/events/2017/emo-2017/kuka-plc-mx-automation-at-emo.jpg?rev=b2abfeb9fcce4cc08943246991cc39cd&w=1400&hash=ABE4278CFC98AA028E0F9940FD4197A0)