KR AGILUS
The KR AGILUS is our compact six-axis robot that is designed for particularly high working speeds. Different versions, installation positions, reaches and payloads transform the small robot into a precision artist.
The KR AGILUS stands out due to its versatility that enables you to tap new fields of application. Irrespective of the installation position – whether on the floor, ceiling or wall – it achieves utmost precision in confined spaces thanks to its integrated energy supply system and service-proven control technology from KUKA. The safe robot functionality paves the way for innovative automation concepts. With a wide range of variants for operation in cleanrooms or potentially explosive environments, or with a particularly hygienic or splash-proof design: every version of the KR AGILUS is always precise and fast.
All KR AGILUS versions at a glance:
Hygienic Machine variant
The KR AGILUS is available as a Hygienic Machine. The design and the materials used in this variant are absolutely hygienic. This allows it to be used in applications involving direct contact with foodstuffs and pharmaceutical substances.
Corrosion-resistant surfaces, food-compatible lubricants and stainless steel parts ensure the highest level of hygiene. The KR AGILUS is thus perfectly suited to applications requiring a sterile environment.
Corrosion-resistant surfaces, food-compatible lubricants and stainless steel parts ensure the highest level of hygiene. The KR AGILUS is thus perfectly suited to applications requiring a sterile environment.
![In the Hygienic Machine variant, the KR AGILUS achieves highest level of sanitation in the handling of food products.](/-/media/kuka-corporate/images/products/robots/kr-agilus/agilus_sixx_hm.jpg?rev=0c761b2ac8ab441ca3068e8a6360cb12&w=767&hash=CAD0DFE7864AC410066BC5109F4A22C3)
KR AGILUS CR: Cleanroom automation solution
The KR AGILUS CR is suitable for use in cleanrooms and meets the requirements of cleanroom class ISO2. The cleanroom robot KR AGILUS CR can thus be perfectly integrated into the smallest of spaces and complex applications with high cleanliness requirements.
Thanks to a special powder coating and special seals to protect against particle emission, the cleanroom robot features extremely smooth surfaces. Due to the avoidance of airborne particles, the robot does not generate dust or particles caused by seal abrasion. It thus conforms to the strict cleanroom criteria of the Fraunhofer Institute.
Thanks to a special powder coating and special seals to protect against particle emission, the cleanroom robot features extremely smooth surfaces. Due to the avoidance of airborne particles, the robot does not generate dust or particles caused by seal abrasion. It thus conforms to the strict cleanroom criteria of the Fraunhofer Institute.
![The KR AGILUS is available as a cleanroom variant for air cleanliness class 2. The cleanroom robotis are suitable for use in medical, pharmaceutical and consumer electronics industries.](/-/media/kuka-corporate/images/products/robots/kr-agilus/agilus_sixx_cr.jpg?rev=81f4a167b3f341638952f85de3c56aa4&w=767&hash=38DFDEB908EE2F5B73419070FEAF6952)
KR AGILUS WP: 6-axis waterproof robot ideal for wet environments
In the Waterproof variant, the KR AGILUS is splash-proof from all sides and achieves maximum performance even in the case of extreme external production conditions. Stable stainless steel covers have replaced plastic parts, and resistant surface treatments and additional seals in the interior of the small robot enable it to be used in a machine tool environment, for example.
The waterproof version of the KUKA small robot complies with the higher protection rating IP67.
The waterproof version of the KUKA small robot complies with the higher protection rating IP67.
KR AGILUS EX: Robotic for extreme environments
The KR AGILUS can be adapted to even the most extreme ambient conditions: with the KR AGILUS EX we have added explosion protection to the Waterproof variant. With this design, the KR AGILUS can also work with maximum precision in potentially explosive environments (zone 2).
In the EX variant, the direct air line for purging air is used and the robot is pressurized. The pressure is monitored by means of a special, external overpressure detection unit that is available from KUKA as an option.
In the EX variant, the direct air line for purging air is used and the robot is pressurized. The pressure is monitored by means of a special, external overpressure detection unit that is available from KUKA as an option.
![The KR AGILUS EX works safely and reliably even under the most extreme conditions.](/-/media/kuka-corporate/images/products/robots/kr-agilus/agilus_sixx_ex.jpg?rev=eac5b1ce02434190aa0a24d1c2c555ce&w=767&hash=1B4BB603FC3397ECA5768A71313764F9)
KR AGILUS (6 axes) - technical data
Robots
Total load
Maximum reach
Version environment
Downloads
- Total load 6 kg
- Maximum reach 706 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 6 R700 HM-SC
Total load
6 kg
Maximum reach
706 mm
Version environment
Special Connection
Downloads
- Total load 6 kg
- Maximum reach 706 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 706 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 726 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Explosion-proof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 6 R900 HM-SC
Total load
6 kg
Maximum reach
901 mm
Version environment
Special Connection
Downloads
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Food
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 10 R1100 EX
Total load
10 kg
Maximum reach
1101 mm
Version environment
Explosion-proof
Downloads
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Explosion-proof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 10 R1100 HM-SC
Total load
10 kg
Maximum reach
1101 mm
Version environment
Special Connection
Downloads
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 10 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
KR 10 R900 HM-SC
Total load
10 kg
Maximum reach
901 mm
Version environment
Special Connection
Downloads
- Total load 10 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 10 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 11 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 11 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Food
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
- Total load 11 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Downloads PDF
- Controller
- Data sheet KUKA Marketplace
%x of %y robots visible