Flexible transport
The system features low susceptibility to faults thanks to a very small number of moving parts. The high transport velocity and flexibility are further advantages of KS PULSE: the skids are interchangeable in terms of cycle time, enabling multiple models to be produced on one line. Beyond this, additional components such as turntables or buffer stations can be integrated into the PULSE system, ensuring that the system can be adapted as required for individual production scenarios. Carrier control (i.e. moving to the individual stations as well as collision protection) is carried out via software. No further sensors are required for precise positioning to plus/minus 0.1 millimeters.
The advantages at a glance:
-
High productivity: KS PULSE offers impressively high speed and hence short non-productive times.
-
High flexibility: the pallets can be exchanged at any time for production of multiple vehicle models
-
Low production costs: PULSE requires hardly any moving parts. This leads to low probability of failure. In addition the few components can easily be replaced, so maintenance costs are very low.