![](/-/media/kuka-corporate/images/products/roboterperipherie/linear-units/kl250-3.jpg?rev=4e3087692d854d54bbf8c519f3432166&w=1900&hash=B0B746AF72B51E157AFABABE76F1E66B)
KUKA linear unit KL 250-3
KUKA linear units are translational motion units
Linear units can be used to extend a robot’s work envelope or alternatively to move workpieces or tools within the work envelopes of a number of robots. This allows applications such as the tending of more than one machine or fixture, order picking from rows of pallets, or work on very large components. Control of the linear unit is integrated as a mathematically coupled axis in the robot controller, dispensing with the need for an additional controller.
Dates and variants of linear unit KL 250-3
Payload | 300 kg |
Mass of beam per meter | 175 kg |
Repeatability | +/- 0,02 mm |
Mounting positions | ground |
Velocity | 1,41 m/s |
Protection rating | IP 64 |
Suitable for this applications
- Handling, loading and unloading
- Metal casting machines, foundry plants
- Forging plants
- Handling for other machines
- Other handling operations
- Plastics processing machines
- Forming machine tools
- Measuring, testing and inspection
- Welding and soldering
- Inserting, mounting
- Cutting machine tools