
KR 500 FORTEC
The KR 500 FORTEC is our versatile heavy-duty robot that is suitable for a wide range of applications. For example, the Machine Tool variant is predestined for milling applications in the high payload range, while the Foundry variant is perfectly suited to heavy-duty tasks in the foundry.
The exceptional product quality that the KR 500 FORTEC delivers in milling and other applications is based on two fundamental features that inspired the robot’s name: strength and proven technology. Reaches of up to 3,326 millimeters enable large workpieces to be processed, even in confined cells. Thanks to its streamlined design with minimized interference contours, the robot provides you with an unusually large workspace and the maximum possible payload distances.
KR 500 FORTEC (6 axes) - technical data
12
Robots
Total load
Maximum reach
Version environment
Data sheet
- Total load 340 kg
- Maximum reach 3326 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 340 kg
- Maximum reach 3326 mm
- Construction type Standard
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 420 kg
- Maximum reach 3076 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 420 kg
- Maximum reach 3076 mm
- Construction type Standard
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 480 kg
- Maximum reach 3326 mm
- Construction type Machine Tooling
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
KR 480 R3330 MT-F
Total load
480 kg
Maximum reach
3326 mm
Version environment
Foundry
Data sheet
- Total load 480 kg
- Maximum reach 3326 mm
- Construction type Machine Tooling
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 500 kg
- Maximum reach 2826 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 500 kg
- Maximum reach 2485 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Ceiling
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 500 kg
- Maximum reach 2485 mm
- Construction type Standard
- Version environment Foundry
- Mounting positions Ceiling
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 500 kg
- Maximum reach 2826 mm
- Construction type Standard
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 500 kg
- Maximum reach 2826 mm
- Construction type Machine Tooling
- Version environment Standard
- Mounting positions Floor
- Protection class IP 65
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
KR 500 R2830 MT-F
Total load
500 kg
Maximum reach
2826 mm
Version environment
Foundry
Data sheet
- Total load 500 kg
- Maximum reach 2826 mm
- Construction type Machine Tooling
- Version environment Foundry
- Mounting positions Floor
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
6 of 12 robots visible