Bạn đang sử dụng phiên bản trình duyệt cũ của Internet Explorer. Vui lòng cập nhật trình duyệt của bạn để hiển thị tối ưu
KUKA Coaster
Mobile, certified amusement ride for trade fair appearances, company events and more: rent the KUKA Coaster – a complete robot system that can be used flexibly for the safe carriage of passengers.
Rent a certified 6-axis robot as a safe amusement ride: a lot of action with little effort
Are you planning a special event and looking for a particular attraction for your guests and visitors? Make the most of a unique opportunity and rent the KUKA Coaster amusement ride that is certified in accordance with safety standard EN 13814.
The KUKA Coaster takes up little space and is installed at your location complete with all required accessories by trained personnel. In this way, you quickly and easily acquire a genuine crowd-puller for your special occasion.
Booking the flexible robotic amusement ride for events: KUKA Coaster
The KUKA Coaster provides an unforgettable ride experience for young and old alike.
Rent the complete robot system for trade fairs and events – flexible and absolutely safe passenger operation
The KUKA Coaster ensures pure action-packed entertainment with maximum safety for all age groups: the passenger can select the desired intensity of the robot motions – from child-friendly rotations about a single axis to turbulent inverted action for adrenalin junkies.
Absolute safety of the passengers is assured by means of:
100%-certified structural components and gear units
Mechanical stops
Permanent electronic monitoring
Safe and easy operator control with readily understandable graphics on the large touch display
Thanks to a range of different motion programs, the KUKA Coaster ensures a fun ride experience for the whole family.
Complete set: robot including accessories as mobile amusement ride
We supply everything you need for fast and uncomplicated operation of the KUKA Coaster – installed and removed professionally and operated by trained KUKA personnel.
Robot
2-seat gondola
Safety fence with access gate
KR C4 robot controller
Control panel with user license barrier for the operator control software
5 predefined ride programs from Gentle to Extreme
The KUKA Coaster is delivered with all necessary accessories and is installed, operated and removed professionally.
Preconditions for operation of the rental system:
Space requirement (indoor operation):
12 m x 12 m x 7 m / 14 m x 14 m x 7 m (with safety fence)
Installation/removal/operation:
3 days installation / 2 days removal with 3 persons, trained KUKA personnel
Fork lift truck (5 t payload capacity):
Fork (l ≥ 2300 mm, w ≤ 160 mm, d ≤ 60 mm)
Power supply:
32 amps, 400-volt CEKON socket without RCD / separate grounding
Condition of floor surface:
concrete grade C20/C25; min. thickness 250 mm
Approvals:
to be obtained from the relevant national authority