![](/-/media/kuka-corporate/images/press/events/2017/emo-2017/emo_header.jpg?rev=97a9047d8fe14f9d9223a8398c793770&w=1900&hash=3FEEE6BA747C881817D076D5A9BD45EC)
KUKA at EMO Hannover 2017
KUKA Robotics is presenting new solutions for the metal industry from a ready2_use package for the simple integration of a robot through to a complete milling application. The world of metalworking meets up in Hannover from 18 to 23 September.
Standardized gripper solution
ready2_grip is an easy-to-integrate, preconfigured gripper package. It will be demonstrated at EMO in conjunction with the KR AGILUS small robot. Here, the robot functions as a handling assistant, for example helping to load and unload machines.
Robot control package: intuitive programming of path planning
KUKA’s ready2_pilot is used for operator control of the robot. With this package, any KUKA industrial robot can be intuitively controlled and programmed. For this, a 6D mouse is installed on the robot, allowing it to be moved in all directions. The path planning is automatically programmed in the background.
![](/-/media/kuka-corporate/images/press/events/2017/emo-2017/ready2_grip_emo.jpg?rev=9b2ae12435514caaa15f3584d2ea1b2d&w=1400&hash=BC799AC2270CBC2151FE870D0038E208)
Programming interface merges robot and machine controllers
![](/-/media/kuka-corporate/images/press/events/2017/emo-2017/kuka-plc-mx-automation-at-emo.jpg?rev=73937372741e4a49a9de60bf0b998613&w=1400&hash=C931FE4D51299C6FF359A3672731E40D)