Select your location:

Location

KUKA LBR class-A/B power wrench

The KUKA LBR class-A/B power wrench is an optimal addition to the LBR iiwa. It can be integrated quickly and easily into existing production systems. In this way you have at your disposal the ideal power wrench for safety-critical screwed connections requiring documentation. 


KUKA LBR class-A/B power wrench: your advantages

  • The power wrench is suitable for all common screw-fastening applications – including those involving high torques.
  • The screw-fastening operation can also be carried out in several stages.
  • The power wrench can be integrated quickly and easily into existing production systems.
  • The mechanical system is optimally designed for tactile calibration by the robot.
  • Quick and easy integration with the KUKA sunrise.Screw Toolbox - available from July 2018.
The KUKA LBR class-A/B power wrench

Work without safety fences with the KUKA LBR class-A/B power wrench

Our class-A/B power wrench can be perfectly integrated into operations with human-robot collaborationThis is enabled by the following functions: 

  • Automatic energy coupling and integrated energy supply
    When the tool is mounted, energy coupling is carried out automatically. The energy supply is integrated – with no external lines and thus no disruptive forces.
  • HRC-capable and safe
    The design is rounded and thus HRC-capable. In the event of a collision or Emergency Stop, the power wrench can be switched off safely. There are no pinching or crushing points on the power wrench.

Technical data

  • Media flange: MF inside electric
  • Torque: 5 - 21 Nm / 18 - 48 Nm / 20 - 65 Nm
  • Speed: 370 / 331 / 235 revolutions per minute
  • Protection rating: IP40
  • Standard output: 3/8", 1/2" square drive
  • Communication: LAN
  • Energy transmission: internal
  • Energy supply: 48 V DC
  • Weight: approx. 3.6 kilograms
  • Ambient temperature: 0 to 40 degrees Celsius