![](/-/media/kuka-corporate/images/industries/entertainment/buehnen-und-veranstaltungstechnik.jpg?rev=025bf54a87354bd8891216b1ba69e2a6&w=1900&hash=0C726E7AE0A62774CB48C3902032F9B4)
Stage and Event Technology
The use of KUKA robots opens up a whole new range of stage props and special effect options – the best equipment for stage and event technology.
KUKA robots can be used, for example, to hold, move or animate monitors or video screens. Additionally, they can be used to produce props and mobile stage designs.
From milling, grinding, and drilling to filing – the range of applications of KUKA robots is limitless. You can leverage on the flexibility of robots to create fascinating static stage sets for performance. Also, you can make the most of the dynamism, speed and flexible mobility of robots to bring the splendid effects to the stage and the event.
With KUKA, there is an endless range of potential applications for set designs. Share your ideas with us!