Select your location:

Location

Select your language:

  • English
  • French
  • Dutch
  • Dutch
Buigcel KUKA LVD

LVD lauchnes new robotic electric press brake cell

LVD Company nv introduces Dyna-Cell, a robotic bending cell featuring a high-speed electric press brake. The press brake and robot function as a compact, integrated unit to automate the bending of small- to medium-sized parts in varying batch sizes at bending speeds up to 25 mm per second. Dyna-Cell made its debut at EuroBLECH


Productive and Reliable: The KUKA CYBERTECH robot in Dyna-cell

Dyna-Cell is built on LVD’s proven Dyna-Press electric-drive platform. The cell combines the Dyna-Press Pro 40-ton press brake with 1500 mm working length and five-axis backgauge with a KUKA KR12 R1810 Cybertech industrial robot to offer maximum bending productivity in a small footprint of 5 m x 5 m.
KUKA CYBERTECH Industrial robot ensures maximum bending productivity in LVD's Dyna cell

Dyna-Cell incorporates a stacking area with space to load and unload several pallets. Finished parts are offloaded by the KUKA robot on to the appropriate pallet. When bending a large volume of small parts, no operator intervention is required for up to eight hours of automated production. Dyna-Cell’s design concept also allows for unmanned or manned operation offering a perfect bending solution for small / medium and large batch sizes.

Universal Gripper: All sizes possible with only 1 gripper

The KUKA robot features a unique gripper designed and patented by LVD for the Dyna-Cell. The gripper fits part sizes from 25 mm x 100 mm up to 300 mm x 400 mm. Its compact size allows it to easily handle small parts and go between tool stations. Users can make bends on three different sides of a part without regripping. Gripper suction cups are controlled via offline software and activated according to part size. Because one gripper fits all applications, production is continuous and uninterrupted.
LVD Dyna cell
The KUKA robot features an unique gripper designed and patented by LVD for the Dyna-Cell

Fast programming: 10 Minutes CAM - 10 Minutes set-up

Dyna-Cell offers fast programming of part and robot following the 10-10 rule: 10 minutes for CAM generation of the bending and robot program and 10 minutes for set-up and first part generation. Even with parts positioned and manipulated by the robot, Dyna-Cell minimizes the time from “art to part.” When batch sizes are too small to benefit from robot automation, the robot can be placed in “park” position and the press brake can be used in standalone mode.
Dyna-Cell is equipped with the latest generation LVD Touch-B 15” touch screen control, which is fully integrated with the LVD CADMAN® software suite
LVD Dyna cell
Dyna-Cell is equipped with the latest generation LVD Touch-B 15” touch screen control, which is fully integrated with the LVD CADMAN® software suite.

Find KUKA system partners in your area

Find the right partner for your industry or specific challenge here.