KR AGILUS
The KR AGILUS is our compact six-axis robot that is designed for particularly high working speeds. Different versions, installation positions, reaches and payloads transform the small robot into a precision artist.
Hygienic Machine variant
The KR AGILUS is available as a Hygienic Machine. The design and the materials used in this variant are absolutely hygienic. This allows it to be used in applications involving direct contact with foodstuffs and pharmaceutical substances.
Corrosion-resistant surfaces, food-compatible lubricants and stainless steel parts ensure the highest level of hygiene. The KR AGILUS is thus perfectly suited to applications requiring a sterile environment.

KR AGILUS CR: Cleanroom automation solution
Thanks to a special powder coating and special seals to protect against particle emission, the cleanroom robot features extremely smooth surfaces. Due to the avoidance of airborne particles, the robot does not generate dust or particles caused by seal abrasion. It thus conforms to the strict cleanroom criteria of the Fraunhofer Institute.

KR AGILUS WP: 6-axis waterproof robot ideal for wet environments
The waterproof version of the KUKA small robot complies with the higher protection rating IP67.
KR AGILUS EX: Robotic for extreme environments
In the EX variant, the direct air line for purging air is used and the robot is pressurized. The pressure is monitored by means of a special, external overpressure detection unit that is available from KUKA as an option.

KR AGILUS (6 axes) - technical data
- Total load 6 kg
- Maximum reach 706 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 706 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 706 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 726 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 726 mm
- Construction type Standard
- Version environment Electrostatic Protected
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Explosion-proof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Electrostatic Protected
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 6 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Food
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Explosion-proof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 54
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Special Connection
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 10 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Waterproof
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 67
- Data sheet PDF
- Controller
- Downloads KUKA Marketplace
- Total load 11 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 11 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Electrostatic Protected
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 11 kg
- Maximum reach 1101 mm
- Construction type Standard
- Version environment Food
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 11 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace
- Total load 11 kg
- Maximum reach 901 mm
- Construction type Standard
- Version environment Electrostatic Protected
- Mounting positions Angle, Ceiling, Floor, Wall
- Protection class IP 65, IP 67
- Data sheet PDF
-
Controller
- KR C5 micro
- n/a
- Downloads KUKA Marketplace