اختر موقعك:

البلد

KUKA Load

Web based free tool to search, compare and immediately analyze particular robots. 


Robot search and load data analysis in one platform

Fast, clearly structured, always available

Would you like to know whether your KUKA robot can be operated with certain payloads? Or are you still looking for a robot that can execute the desired load case in your production without losing speed? KUKA Load is the solution: the web-based service is used to evaluate the loads on a KUKA robot. 

Determine optimal payload and find the perfect robot

Determine your optimum payload now to ensure smooth production. To access KUKA Load, all you need is a user account in our my.KUKA customer portal.

All functions at a glance:

Static and dynamic payload capacity analysis

  • Customized payload data, including mass, center of mass, and inertias, can be entered when analyzing. 
  • Users can also reference the payload diagram or static and dynamic load evaluation graphs to see if the robot will be overloaded.
  • Detailed load analysis for flange and different axes
Online parameters identification of a robotic arm with and without payload.

Comparison of different robot arms suitable for the same application 

Compare up to 5 robots at the same time by payload, reach, number of axes and application to ensure you are effectively evaluating all options when making your selection.

Share and collaborate

Generate and share analysis reports to simplify your robot purchasing process.

Would you like to learn more about load design on a KUKA robot?

Contact us for support and additional information about KUKA Load.

System requirements

  • no installation necessary
  • optimal user experience on latest versions of Google Chrome or Mozilla Firefox