Chọn vị trí của bạn:

Quốc gia

Achieve more with KS robot pedestals

Robot pedestals raise the robot workspace to suit your requirements, by between 0.2 and 2.50 meters – thereby ensuring optimum accessibility in a wide range of production areas. 


KS robot pedestals are an ideal complement for all robots from the KR 16 through to the KUKA heavy-duty robot KR 500. They can be deployed on any support surface.
Our KS robot pedestals are effective and useful in other sectors as well, for example for the 
KUKA Coaster in the entertainment industry.

Advantages of the KS robot pedestals

The robot pedestals are characterized primarily by these advantages:

  • Safe base: KS robot pedestals are calculated using the finite-element method (FEM) and thereby approved for our robots according to DIN ISO.
  • Virtually no interference contour: minimal space restrictions thanks to the cylindrical design