KUKA Edu_ArcWelding
A mobile, all-in-one training cart that provides fast and accurate robotic welding programming, operation, and even the manufacturing of small parts. It is ideal for schools, universities and company training.
Mobile and flexible training solution for robotic arc welding education.
The KUKA Edu_ArcWelding cell comes complete with the curriculum, hardware and software necessary for training and education in robotic arc welding. The KUKA Edu_ series of mobile robot carts are designed to support educators' need to make robotics a core part of their STEM education programs. With the Edu_ArcWelding cell, students are given the opportunity to learn and perform basic robot programming and operation skills on robotic hardware and even manufacture small parts. Upon completion of the training course, students receive a manufacturer certification.
What is included
- KR 6 R900-2 from the KR AGILUS robot family with KR C5 controller and KUKA smartPAD teach pendant
- Lincoln Electric R450 Power Wave welding power supply, which can be used on 240V or 480V
- Lincoln Electric MAGNUM Robotic Torch

- Fume extraction
- 12-module digital training course and project-based lesson books
- Portable Edu_ArcWelding cart
- Retractable workspace
- Rugged industrial lockable casters
- Safety interlocked access doors
- Size: collapsed: 31.75" wide x 54" long, expanded: 81.5" wide x 54" long

KR AGILUS offers faster and more accurate training than with a cobot.

Additional features and benefits
- KUKA Edu_ArcWelding is mobile, able to fit through standard doorways
- This cart can run on 120V and used without welder for general training
- KUKA Edu_ArcWelding cart can be used for the manufacturing of smaller parts

- Additional input/output is available for customization and learning
- Built-in fixture table for flexibility
- Optional add-ons