KUKA Featured KMP 600 Mobile Robot in Palletizing/Depalletizing Cell at ProMat 2023
At the ProMat 2023 manufacturing, distribution and supply chain equipment and systems show, KUKA Robotics demonstrated its KMP 600-S diffDrive mobile robot working in unison with a KR IONTEC robot in a Mujin cell for efficiently palletizing and depalletizing consumer goods. To coordinate robot movement, the cell incorporated a Mujin controller and camera system.
March 22, 2023
With an operating speed of up to two meters per second, the KUKA KMP 600-S diffDrive mobile platform automated guided vehicle (AGV) system is fast and uses laser scanners and 3D object detection to meet the highest safety requirements, taking industrial intralogistics to new levels. Its payload capacity is up to 600 kilograms, and the vehicle requires no safety fencing to provide maximum freedom of movement for employees, while laser scanners mounted at the front and rear ensure safe operation at high speeds in all directions of travel when cycle times require it.
For fully automated palletizing/depalletizing, KUKA’s KR IONTEC medium payload robot is a highly flexible robot with the best work envelope in its class. The robot is suitable for a vast array of industrial applications including handling, packing and palletizing for fast, efficient stacking.
Whether on the floor, on the wall or inclined, the KR IONTEC combines compact design with the largest working envelope in its class for optimal use of space with a small footprint. Equipped with a waterproof and dustproof in-line wrist and protected motors, the robot is suitable for almost every production area.
Whether on the floor, on the wall or inclined, the KR IONTEC combines compact design with the largest working envelope in its class for optimal use of space with a small footprint. Equipped with a waterproof and dustproof in-line wrist and protected motors, the robot is suitable for almost every production area.

As with all the company’s automation solutions, those shown at ProMat 2023 are backed by KUKA’s expert service and support for training, complete system engineering and simulation, readily available spare parts, robot refurbishment and more. All of which are easily accessible through the my.KUKA.com site, and KUKA maintains corporate offices and production operations, along with integration partner facilities, conveniently located throughout North America to provide responsive customer service and support.