You are using Internet Explorer and will not be able to use our website properly. Please change to an up-to-date browser for ideal presentation of the website.
EuroBLECH 2022: The KUKA world of welding
Whether it's the mobility of the future or sustainable production: KUKA has positioned itself right at the forefront of today's key topics in the sheet metal working industry. Visitors to EuroBLECH 2022 from October 25 to 28 in Hanover will discover the innovative technologies and specific solutions with which the automation expert from Augsburg supports companies.
Automation in the sheet metal working industry
At EuroBLECH 2022 in Hanover, the world's largest trade fair for the sheet metal working industry, numerous exhibitors will be showing how the smart manufacturing of the future can function in a flexible and cost-efficient way. KUKA will be there and awaits you in hall 26 at booth D31 with promising solutions, matching the motto “industrial intelligence in automation_the KUKA world of welding”.
KUKA at EuroBLECH 2022
KUKA's Ricarda Weissenhorn and Siegfried Heissler tell visitors what to look forward to at the KUKA booth.
Highlights at EuroBLECH 2022
The right robot and software for each task
Friction stir welding (FSW) with KR FORTEC
Friction stir welding for high-performance battery housings advancing e-mobility
Handguiding with ready2_pilot
Intuitive control package for easy teaching and guiding of robots by hand
KUKA.Sim with arc welding plugin
Precisely tailored support for arc welding with KUKA.Sim
KR FORTEC ultra-2
The latest addition to KUKA's heavy-duty robot series moves up to 800 kg
KR IONTEC for laser welding
The robot with the largest working space in its class with a small footprint
KUKA cell4_arc with KR CYBERTECH nano ARC
Gas-shielded welding cell for maximum production efficiency in the smallest possible space
Experience KUKA live at EuroBLECH
Secure your ticket now for EuroBLECH 2022 at Hannover Messe! We look forward to meeting you at booth D31 in hall 26 between October 25 and 28, 2022.
“Your gateway to a smarter future” is the motto of this year's EuroBLECH. In times of a shortage of skilled workers and ever-increasing demands, automation is definitely a smart solution for welding work. KUKA offers specialized solutions for welding and supports companies with the suitable robots, controllers and software. From spot welding to TIG welding, MIG/MAG welding, laser and laser hybrid welding to friction stir welding, KUKA supports companies on their path to greater productivity. Case studies, ideas and specific offers can be found at EuroBLECH.
A green welding process for e-mobility
Environmentally friendly thanks to low energy consumption, ready for use without fume extraction or anti-glare measures: As a green technology, friction stir welding (FSW)is the optimum welding process for non-ferrous metals with low melting temperatures or for mixed metallic joints. In e-mobility in particular, this technology has become established for welding battery housings, as the weld seam meets the high requirements for tightness and crash behavior. Robot-based friction stir welding can also be used in a very flexible way while keeping investment costs low compared to gantry systems. See our application modules for yourself at EuroBLECH 2022 in Hanover.
KUKA cell4_arc – easy to program and operate
Depending on the component size and production volume, our fully automated KUKA cell4_arc arc welding cell is equipped with manual or automatic positioners. During the welding process, they ensure cycle-time-parallel loading and unloading and the optimum welding position synchronized with the robot movement. At EuroBLECH 2022 in Hanover, we will be demonstrating how welding processes can be easily programmed and operated – in our cell4_arc midsize with the KR CYBERTECH nano ARC, using future-oriented software such as KUKA.ArcTech. The KUKA ready2_pilot package and KUKA.Sim for simulation and offline programming simplify commissioning and programming.
Discover even more: from KUKA.ServoGun to powerful controller robot duos
At EuroBLECH, trade fair visitors can discover a wide variety of products with which KUKA aims to support the sheet metal working industry and make it more efficient. For example, KUKA.ServoGun, our software for controlling spot-welding guns with electric servo motors. Or the flexible, resource-saving controller robot duos KR C5 and KR IONTEC for laser welding, and KR C5 micro and KR CYBERTECH nano ARC for arc welding.
Moving up to 800 kilograms
You can also get to know the second generation of the KR FORTEC ultra there – it has been specially developed for high payloads and for molds with high inertias. Thus the KR FORTEC ultra-2 can meet the new requirements in the automotive sector with batteries, giga-press castings and increasingly heavy vehicle components. With the new addition to its KR FORTEC robots, KUKA covers the payload range between 240 and 800 kilograms with just one series. It will be launched on the market in 2023 – and you can already discover it now at EuroBLECH!
We are pleased to welcome our customers live at a trade fair again and to present our innovations at the KUKA world of welding. No matter what welding process you want to automate, we have the suitable robots and software for you. Discover your possibilities at EuroBLECH!
Sheet metal working & welding: know-how, references