Select your location:

Location

KUKA smartPAD solutions: Ergonomic teach pendants for robots

The KUKA teach pendants were designed to master even complex control processes easily. They can be used universally and are intuitive and easy to use, even for inexperienced users.


Smart robot operation in harsh industrial environments

Our teach pendants set your robot in motion and open up almost unlimited application options. With their intuitive operator control, they allow even complex tasks to be solved quickly and precisely – without programming knowledge. They also guarantee safe control in demanding environments. The application options are clearly displayed on the display of the KUKA teach pendant as well as on your own device, so that you can get started directly as an operator.

  • Robust

    • Protection class IP54
    • Fall-proof from a height of up to 1.5 meters
    • Optimized for industrial applications
  • Versatile

    • Wide range of connections and interfaces
    • KUKA teach pendant as a complete solution or in combination with your own device
    • User-defined hard keys or soft keys
  • Flexible

    • Simple operator control in your hand or on the table
    • Can be operated with a finger, glove or a capacitive stylus
    • Language selection possible
  • Ergonomic

    • Fatigue-free use, even when in use for long periods
    • Intuitive user interface
    • Two-handed operation possible with straps
    • Lightweight

Better robot control with smart solutions for teach pendants

KUKA smartPAD pro - for the iiQKA.OS2 operating system

Display: Capacitive, operator control with finger, pen, gloves Protection class: IP54
Display size: 10.1", 1280×800 px Weight: 1.4 kg
Dimensions: 320×220×125 mm (WxHxD) Interfaces: 1 × USB-C
Operation at ambient temperature: -5°C to 45°C Extras: 5 MP camera and ergonomic 6D mouse
  • Display

    KUKA SmartPAD pro Display
    The 10.1-inch touch screen with HD resolution provides a brilliant display of the user interface and can also be operated using gloves.
  • Design Award winner 2022

    The innovative and user-friendly design of the KUKA smartPAD pro won the iF Design Award 2022 and the Red Dot Design Award 2022.
  • 6D mouse

    The ergonomic 6D mouse improves interaction with the industrial robot. It enables intuitive positioning and reorientation of the industrial robot in three or six degrees of freedom.

  • User hard keys

    Four freely programmable hard keys provide quick access to individual functions or commands.
  • EMERGENCY STOP button 

    The illuminated EMERGENCY STOP indicates the safe connection to the robot controller to the operator and enables a safe and fast EMERGENCY STOP.
  • USB-C port

    State-of-the-art interface for transferring data to all compatible devices or for installing software updates via drive transfer.
  • Straps

    Convenient straps and handles that can be used with both hands make it easier to use the teach pendant.

  • Desk operation

    In your hand or on the table – it’s your choice. The control panel can be operated ergonomically and used precisely anywhere.
  • Camera & flash

    The integrated 5 MP camera will enable new fields of application in the future.

KUKA smartPLUG - for the iiQKA.OS2 operating system

Display: own tablet or laptop display Protection class: IP54
Compatible operating systems: Windows, Mac OS, Android, IOS Weight: 0.3 kg
Dimensions: 180×72×45 mm (WxHxD) Interfaces: 1 × USB-C
Operation at ambient temperature: -5°C to 45°C Extras: plug & play when connected to your own tablet or laptop
  • Ergonomic design

    The ergonomic design for right-handed and left-handed users enables flexible use and reduces the strain on the wrists. 

  • Enabling switch

    Enabling switch with 3 positions.
  • Hand strap

    Hand strap for convenient and fatigue-free holding
  • EMERGENCY STOP button

    The EMERGENCY STOP enables the operator to have a safe connection to the robot controller and provides a safe and fast stop in an emergency.
  • Use your own device solution

    The KUKA smartPLUG opens up completely new, flexible usage scenarios by the use of your own device.

    This gives you access to information in KUKA Xpert, video tutorials and much more, all on the same device you use to interact with the robot.

  • Design Award winner 2024

    The innovative and user-friendly KUKA smartPLUG design won the iF Design Award 2024, the Red Dot Design Award 2024 and the Good Design Award 2024.
  • USB-C cable

    USB-C cable for connecting and charging the customer device. Automatic start of the application on connection (plug & play) and the offline installation option ensure a seamless user experience.

KUKA smartPAD touch plus - for the iiQKA.OS2 operating system

Display: Touch-sensitive color display Protection class: IP54
Display size: 10.1", 1280×800px Weight: 1.3 kg
Dimensions: 328×205×97mm (W x H x D) Interfaces: 1 × USB-A
Operation at ambient temperature: 0°C to 45°  Extras: Ergonomic 6D mouse selectable
  • 6D Mouse

    An ergonomic 6D mouse is optionally available and enables intuitive robot interaction with “eyes on” the point of interest - not on the person opposite.
  • Desk Operation

    A lightweight and reliable device that allows comfortable long-term usage.
  • Display

    The comfortable 10.1-inch touchscreen with color display provides a brilliant display of the user interface.
  • Emergency Stop Button

    The emergency stop allows the safe connection to the robot controller and enables a safe and fast stop in emergency situations.

  • User Hard Keys

    Four freely configurable hardkeys enable quick access to individually defined functions or commands.
  • Strap System

    Comfortable hand straps are available and make handling much easier.
  • USB-A Port

    The front USB-A interface enables simple and efficient backup and restore operations directly on the device.

  • User Hard Keys

    Four freely configurable hardkeys enable quick access to individually defined functions or commands.

KUKA smartPAD - for the KSS and KUKA Sunrise.OS operating systems

Display: scratch-resistant, industrial touch display Protection class: IP54
Display size: 8.4" Weight: 1.1 kg
Dimensions: 247×292×63 mm (WxHxD) Interfaces: 2 × USB
Operation at ambient temperature: 0°C to 45°C Extras: ergonomic 6D mouse
KUKA smartPAD-Lösungen:  Ergonomische Bediengeräte für Roboter
The control panel has various holding options for long and easy robot guidance for both left-handed and right-handed operators.

Simple programming with the KUKA smartPAD 

Whether you are a beginner or a professional programmer: The KUKA smartPAD provides the suitable programming options for every requirement. It allows you to solve a wide range of different tasks with the same teach pendant, without the need for much training.

More information about the robot controller