Select your location:

Location

Industrial robots from KUKA

KUKA offers a comprehensive range of industrial robots, catering to diverse applications with precision, flexibility and efficiency. Whether you're looking for new robotic solutions or cost-effective options through our selection of used robots, we've got you covered for all your automation needs.

Payload kg

10
70
250
500

Reach mm

800
2500

Get even more accurate search results via payload analyses with KUKA Compose. The free software offers extra search filters as well as the option of comparing up to three robots simultaneously to find the ideal robot model for your requirements.

Mounting Position

27

Results

KR DELTA in Hygienic Design

  • payload Payload: 3 kg
  • reach Maximum reach: 1200 mm

KR DELTA

  • payload Payload: 3 kg
  • reach Maximum reach: 1200 mm

KR SCARA

  • payload Payload: 6 - 60 kg
  • reach Maximum reach: 500 - 1200 mm

LBR iisy cobot

  • payload Payload: 3 - 15 kg
  • reach Maximum reach: 760 - 1300 mm
NEW

KR 4 AGILUS

  • payload Payload: 4 kg
  • reach Maximum reach: 601 mm

KR AGILUS

  • payload Payload: 6 - 11 kg
  • reach Maximum reach: 706 - 1101 mm

LBR iiwa

  • payload Payload: 7 - 14 kg
  • reach Maximum reach: 800 - 820 mm

KR CYBERTECH nano

  • payload Payload: 6 - 10 kg
  • reach Maximum reach: 1420 - 1840 mm

KR CYBERTECH nano ARC

  • payload Payload: 6 - 8 kg
  • reach Maximum reach: 1421 - 1843 mm
NEW

KR CYBERTECH

  • payload Payload: 8 - 22 kg
  • reach Maximum reach: 1612 - 2013 mm
KR CYBERTECH NEW

KR CYBERTECH ARC

  • payload Payload: 8 kg
  • reach Maximum reach: 2101 mm

KR IONTEC

  • payload Payload: 20 - 70 kg
  • reach Maximum reach: 2101 - 3101 mm

KR IONTEC ultra

  • payload Payload: 90 - 120 kg
  • reach Maximum reach: 2300 - 2702 mm
NEW

KR 40 PA

  • payload Payload: 40 kg
  • reach Maximum reach: 2091 mm

KR QUANTEC nano

  • payload Payload: 120 - 180 kg
  • reach Maximum reach: 1573 - 2100 mm

KR QUANTEC

  • payload Payload: 0 - 300 kg
  • reach Maximum reach: 0 - 3904 mm

KR QUANTEC PA

  • payload Payload: 120 - 240 kg
  • reach Maximum reach: 3195 mm

KR 300-2 PA

  • payload Payload: 300 kg
  • reach Maximum reach: 3150 mm

KR 360 FORTEC

  • payload Payload: 240 - 360 kg
  • reach Maximum reach: 2826 - 3326 mm

KR FORTEC

  • payload Payload: 240 - 500 kg
  • reach Maximum reach: 2800 - 3750 mm

KR FORTEC PA

  • payload Payload: 340 - 470 kg
  • reach Maximum reach: 3200 mm
NEW

KR 470-2 PA

  • payload Payload: 470 kg
  • reach Maximum reach: 3150 mm

KR 500 FORTEC

  • payload Payload: 340 - 500 kg
  • reach Maximum reach: 2485 - 3326 mm

KR 700 PA

  • payload Payload: 700 kg
  • reach Maximum reach: 3320 mm

KR FORTEC ultra

  • payload Payload: 300 - 800 kg
  • reach Maximum reach: 2800 - 3700 mm
NEW

KR FORTEC ultra PA

  • payload Payload: 550 - 800 kg
  • reach Maximum reach: 3200 mm
NEW

KR 1000 titan

  • payload Payload: 750 - 1300 kg
  • reach Maximum reach: 3202 - 3601 mm

You might also be interested in