Select your location:

Country

KP1-V2T two-station positioner

The automatic KP1-V2T two-station positioner with rotational axis facilitates repeatable positioning of workpieces. It is available with a payload capacity of 500 or 1,000 kilograms.


Benefits of the two-station workpiece positioner:

  • The positioner can be combined with worktables in a customized manner:
    Depending on the task at hand, a wide variety of shapes and sizes of worktables can be mounted on the positioner.
  • Ergonomic loading height:
    Ergonomic loading heights are easy to establish due to the fact that the worktable fixtures are positioned at a low height. To adjust the loading height to suit your specific needs, booster frames are available in heights of 200 mm, 300 mm and 400 mm for the 1000 kg payload capacity. 
  • Reliable position monitoring:
    With the optional position monitoring function, you can determine the intended working position of the main rotational axis with safe technology. This can be deployed up to safety level SIL 3, Cat. 4 or Performance Level E. 
  • Impressive welding power:
    Weld with up to 1,000 A and a duty cycle of 100%. 

Technical data and variants:

Positioner KP1-V2T500 D2080 KP1-V2T1000 D2370
Rated payload per side 500 kg 1,000 kg
Loading height 719 mm 575 mm
Turning range with energy supply system - 185° / +5°  ± 185°
Turning range without energy supply system ± 185° ± 185°
Repeatability 0.009° 0.0023°
Turning time 180° 2.2 s 3.0
Interference circle diameter 2040 mm 2370 mm
  2080 mm 2800 mm 
Recommended work plate dimensions 1,200 mm x 800 mm 1,600 mm x 900 mm
Optional: Rated welding current (100% duty cycle) 500 A / 1,000 A 500 A / 1,000 A
Optional: Rated welding current (60% duty cycle) 590 A / 1,180 A 590 A / 1,180 A