Select your location:

Country

KP3-H2H three-axis positioner

The KP3-H2H three-axis positioner with two machining stations offers maximum flexibility in terms of payload capacity, tool radii and distances between face plates. It is available with a payload capacity of 500, 750 or 1,000 kilograms and enables workpiece processing in confined spaces.


Advantages of the KP3-H2H three-axis positioner:

  • Maximum flexibility:
    A broad selection of tool radii and distances between face plates is available for the KP3-H2H to suit your specific requirements.
  • Compact design:
    The KP3-H2H three-axis positioner has been designed with minimized outer measurements and space-saving dimensions.
  • Large distances between face plates: 
    The KP3-H2H three-axis positioner is available with a distance of up to 4,400 mm between the face plates. This means that long components can be machined in a highly space-efficient manner.
  • Infinite rotation: 
    Thanks to their infinitely rotating face plates, the KP3-H2H positioners enable optimal workpiece positioning and machining in any axis orientation.
  • Simple integration:
    The length compensation of +/- 5 mm integrated into the counterbearing enables compensation of tool carrier tolerances. 
  • Insulated face plate:
    The face plates are electrically insulated as standard. This simplifies the integration process and improves the longevity of the positioner, particularly in the case of arc welding.
  • High welding power:
    Weld with up to 1000 A with a duty cycle of 100%.

Data and variants of the positioner in comparison:

  KP3-H2H 500 KP3-H2H 750 KP3-H2H 1000
Rated payload, per side 500 kg 750 kg 1,000 kg
Tool radius  600 mm 600 / 700 / 800 mm 
600 / 700 / 800 mm
Distance between face plates
(in steps of 400 mm)
1,600 to
4,400 mm
2,000 to
4,400 mm
2,000 to
4,400 mm
Pose repeatability <±0.08 mm <±0.08 mm <±0.08 mm
Turning range of axis 1 -185° / 5° -185° / 5°
-185° / 5°
Turning range of axis 2/3
with energy supply system
+/-185° +/-185° +/-185°
Turning range of axis 2/3
without energy supply system
Infinite Infinite Infinite
Optional: rated welding current
(100% duty cycle), infinitely rotating
500 A / 1,000 A  500 A / 1,000 A 500 A / 1,000 A
Optional: rated welding current
(60% duty cycle), infinitely rotating
590 A / 1,180 A
590 A / 1,180 A
590 A / 1,180 A