Select your location:

Country

KP2-SV HW two-axis positioner

The KP2-SV HW two-axis positioner with one rotational and one swivel axis ensures ideal positioning and accessibility of the workpieces at all times. It is available with a payload capacity of 1,100, 2,600 or 5,000 kilograms.


Advantages of the KP2-SV HW two-axis positioner:

  • Enormous flexibility:
    Ensures an optimal machining position and good accessibility of normal and complex components.
  • Stiff design:
    High reliability of the machining operation, irrespective of the shape and size of the components.
  • Integrated hollow shaft:
    The positioner has an integrated hollow shaft for simplified supply of energy and fluids and easy integration.
  • High precision: 
    Thanks to the rotational axis and swivel axis, the KP2-SV HW two-axis positioner ensures precise positioning even in the case of large and heavy components.
  • High welding power:
    Weld with up to 1000 A with a duty cycle of 100%.

Data and variants of the KP2-SV HW positioner:

KP2-SV HW 1100     KP2-SV HW 2600   KP2-SV HW 5000
Rated payload 1,100 kg 2,600 kg 5,000 kg
Turning range ± 185° ± 185° ± 185°
Swivel range ± 185° ± 185° ± 185°
Rotational velocity 90°/s 50°/s 17°/s
Swivel velocity 17°/s 15°/s 8°/s
Repeatability ± 0.2 mm 
r = 400 mm
± 0.35 mm
r = 600 mm
± 0.35 mm
r = 600 mm
Loading height 700 mm 700 mm
1,334 mm
Tool radius 1,050 mm 1,250 mm 2,200 mm
Optional: rated welding current
(100% duty cycle) 
500 A /1000 A 500 A /1000 A
500 A /1000 A
Optional: rated welding current
(60% duty cycle)
590 A / 1180 A 590 A / 1180 A
590 A / 1180 A