Maximum performance – maximum efficiency
Since the initial generation in 2000, we have continuously optimized the versatile KR QUANTEC, also in terms of energy consumption. The current model consumes about 60% less energy, which saves costs and CO₂ emissions. With a payload capacity of 120 to 300 kg, the KR QUANTEC robot series provides an impressive portfolio, which is available in almost all market segments.