Select your location:

Location

Sensor-guided robot applications

From small robots to the high payload category, KUKA offers innovative technologies in the field of sensitive automation for maximum flexibility even under changing process conditions.


We teach your KUKA robot to see and feel

Robots with integrated sensors and with real-time control – thanks to fast data exchange between the sensor and the controller, robots are able to react to changes in the environment and even determine the motion path during the motion itself. This enables applications that go far beyond simple handling tasks.

KUKA supports you in the development and implementation of highly flexible automation solutions that are one step ahead of the competition. Increase the flexibility and precision of your robot automation with know-how directly from the manufacturer.

Industrial image processing: maximum precision and speed thanks to sensor-guided real-time control of industrial robots for pick-and-place applications

Component detection is carried out by an integrated camera or dedicated image processing system.

Software for industrial image processing

Would you like to have your robot guided by a camera system or do you want to inspect or measure your components? KUKA offers solutions for the entire spectrum of industrial image processing – from quality control and 2D pick & place to complex bin-picking tasks.

In addition to KUKA technologies, we also connect third-party sensors and camera systems to your deployed system via customized interfaces.


Force/torque sensor (FTS) system: industrial robots work with sensitivity thanks to sensor-based robot guidance

Force/torque sensor (FTS) system: industrial robots work with sensitivity thanks to sensor-based robot guidance

Force/torque sensor systems for KUKA industrial robots

Do you work with sensitive components or require defined joining forces? We teach your robot sensitivity! We offer hardware and software services from a single source to provide solutions for your sensitive joining applications – from haptics tests to force-controlled material processing tasks. We support you in connecting the force/torque sensor system you provide to your KUKA robot through the use of the KUKA.ForceTorqueControl software.

We also connect various measurement sensor systems, such as distance sensors, to your KUKA controller for you via the KUKA.RobotSensorInterface software. Beyond this, our expert staff support you in programming your real-time control application and provide you with valuable advice on optimally implementing your automation task using force/torque sensor systems.

Directly after your successful registration you have access to numerous functions. After verification of your account, you will also receive company-specific information and benefits. This process serves the security of your individual login and can take a few days.

Sensor-based robot system precisely for your requirements

KUKA accompanies you throughout the development process of your sensor-based application: from initial planning to robot programming and on to the final manufactured product. 

With the aid of our support services, applications and robots can be programmed without interruptions in production. We support you in preparing for product changeovers and commissioning offline as well as responding quickly and flexibly to changes in the production process. 

  • Planning

    - Consultancy during conceptual design
    - Consultancy in sensor and technology selection
    - Performance of feasibility studies

  • Implementation

    - Support with application programming
    - Start-up of sensor systems
    - Conducting application-specific training courses
    - Start-up support for your application
  • Optimization

    - Function enhancements
    - Support for parameterization of the sensor system
    - Retrofitting of existing installations with sensor systems

Want customized solutions?

We are happy to advise you on the planning, implementation and optimization of your sensor-guided robot application.

You might also be interested in