Technologies
With the help of the following technologies, we strive to fully satisfy customer needs and inquiries.
Laser cutting/Punching
Machine type | Machining range | Material quality | Maximum thickness* |
---|---|---|---|
Machine type | Machining range | Material quality | Thickness |
L41 Fiber laser |
1500 x 3000 mm |
Stainless steel Aluminium Copper, brass |
25 mm 25 mm 10 mm |
TruLaser L5030 CO2 laser |
Stainless steel Structural steel Aluminium |
20 mm 25 mm 12 mm |
|
TruLaser L5030 fiber |
Stainless steel (N2-BrightLine Fiberrel) Structural steel Aluminium (N2-BrightLine Fiberrel) Copper, brass |
25 mm 25 mm 25 mm 10 mm |
|
TruPunch 5000 punch |
1500 x 3000 mm |
8 mm** |
|
TruMatic 6000 CO2 combi laser-punch |
1500 x 3000 mm |
8 mm - laser cutting 3 mm - combi punch |
|
TruMatic 6000 Fiber combi laser-punch |
1500 x 3000 mm |
6 mm - laser cutting 3 mm - combi punch |
*For laser cutting, cutting a sheet thickness close to the maximum limit requires a suitable quality raw material and further consultation.
**In case of sheet thickness over 3 mm, a trial cut and further consultation is required.
Edge bending
Machine type | Maximum bending length (mm) | Maximum pressure (kN) | Opening maximum (mm) |
TruBend 5130 | 3230 | 1300 | 635 |
TruBend 5230 | 4250 | 2300 | 739 |
TruBend 7036 | 1020 | 360 | 416 |
TruBend 5050 | 1275 | 500 | 507 |
TrumaBend V50 | 1275 | 500 | 486 |
TrumaBend V130 | 3060 | 1300 | 481 |
TrumaBend V130II (T) | 3060 | 1300 | 502 |
TrumaBend V130X (N) | 3060 | 1300 | 632 |
TrumaBend V170 | 4000 | 1700 | 555 |
Panel bending
Other small machines
Welding
Material Quality: Carbon steels and corrosion-resistant steels
The majority of the machinery park is equipped with Fronius welding machines.
Stud welding
Robot welding
TIG WELDING 141 - FRONIUS MAGICWAVE Machine, Current max. 400A AC/DC, Material quality: Steel, High strenght steel, Stainless Steel, Aluminium-Alloy, Cu-Alloy, Ni-Alloy
Grinding
Powder Coating
Assembly
Electrical assembly, wiring based on the circuit diagram