Robotic handling
With our handling robots, suitable software packages and a comprehensive range of services, we offer optimally tailored robotic handling solutions for virtually every sector: From assembly and pick & place to material transport.

Handling robots for industrial sectors with high requirements
Material transport
In a manufacturing process, it is important that products get from A to B smoothly, quickly and efficiently. From automated guided vehicles to mobile robots and navigation systems, we equip you with all the components you need for a smooth transport process.

Bin picking
In bin picking, structured, semi-structured, or chaotically distributed objects are gripped and then set down at a desired drop-off point. For this purpose, the robot requires a precise vision system. KUKA offers a selection of reliable software options for object recognition, such as KUKA.SmartBinPicking. This guarantees smooth handling, for example of bulk materials of any kind – also in your production facility.
Pick & place
In pick-and-place applications, components are picked up, positioned and placed. It is one of the most commonly used processes in manufacturing. With the intelligent KUKA.PickControl software package, which is specially tailored to picking and packing tasks, in combination with our wide range of robots, you can increase the possibilities of this application many times over.
Palletizing
Automated palletizing involves the sorting of goods on a pallet, which is used, among other things, to simplify transport and to bundle groups of goods. KUKA offers various forms of palletizing: mono-palletizing, mixed palletizing, depalletizing and cold storage palletizing.
Our KUKA.PalletTech software package offers a cost-effective palletizing solution that focuses on mono-palletizing.
Packaging
Packaging is the wrapping of a product to protect it from its environment. We offer several robots for this purpose. Our top models are the KR QUANTEC, which can be equipped with a bendable vacuum gripper for precise carton folding, and the LBR iiwa cobot, which is mainly used for folding and stapling corrugated blanks.
Linking
Loading and unloading of machines
Machine tending is a monotonous and repetitive task that can be optimally automated using our robotic systems. Our robots can handle the loading and removal of parts in the machine, the handling of pallets with a zero clamping system, and the opening and closing of machine doors. This enables, among other things, the automated control of CNC machine tools. In robotic tool handling, tools can be changed directly on the machine or with the aid of an internal tool changer.
Assembly
Industrial assembly is one of the core tasks in manufacturing and production. With our robotic systems, you can automate not only the handling of workpieces and quality assurance, but also handling tasks between assembly steps. Collaborative robots such as the LBR iisy and LBR iiwa cobots enable safe working without fences (Human-Robot Collaboration, HRC).
Software options for any handling task
- KUKA.SmartBinPicking: AI-based recognition of components and precise path planning of the robots
- KUKA.VisionTech: Image processing software for 2D object recognition and quality control in unstructured environment
- KUKA.PickControl: Automated picking and positioning of unsorted parts at multiple conveyor belts
- KUKA.ConveyorTech: Organizes the coordination of robot actions and conveyor motions
- KUKA.PalletTech: Configuration and execution of palletizing tasks with different packing patterns and stations
- KUKA.Sim: Simulation software for offline programming, robot simulation and virtual commissioning
- KUKA iiQoT: Real-time monitoring, visualization and troubleshooting of robotic systems through data-based automation
- KUKA.PLC mxAutomation: Software package for easy control of industrial robots by external controllers
- KUKA ready2_pilot: Intuitive controller package for simple teaching and manual guidance of robots
24/7 access to product information and services concerning robot-based handling