Specialized welding processes for demanding materials
In addition to the common welding processes such as gas-shielded welding and laser welding, there are also specialized methods such as plasma powder build-up welding, roll seam welding and submerged arc welding. These robot-assisted processes provide precise and strong joints that are used in various industries, particularly the automotive industry. Welding ultra-high strength steels (UHSS), advanced high-strength steels (AHSS) and hot-stamped steels also requires special techniques to maintain material properties and achieve optimal results. Our robots produce welds with high precision and consistent quality, which is particularly advantageous in series production.