LBR iiwa
With the LBR iiwa, one of KUKA's lightweight cobots specialized in delicate assembly work, safety fences make way for human-robot-collaboration in the workspace.
When grouped with its smaller sibling, the LBR iisy running on KUKA’s new operating system, iiQKA.OS, KUKA’s lightweight robot portfolio can handle cobot applications from small to large and simple to complex.
The collaborative and sensitive LBR iiwa robot is available in two versions with payload capacities of 7 and 14 kilograms.
Media flange options
The energy supply system for the external components is hidden in the kinematic structure of the LBR iiwa.
Pneumatic and electrical energy supply systems are available. All media flanges have a hole pattern conforming to DIN ISO 9409-1-50-7-M6.

LBR iiwa (7 axes) - technical data
- Total load 7 kg
- Maximum reach 800 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Ceiling, Floor, Wall
- Protection class IP 54
- Downloads Download Center
- Controller
- Learn more KUKA Marketplace
- Total load 7 kg
- Maximum reach 800 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Floor
- Protection class IP 54
- Downloads Download Center
- Controller
- Learn more KUKA Marketplace
- Total load 14 kg
- Maximum reach 820 mm
- Construction type Standard
- Version environment Standard
- Mounting positions Ceiling, Floor, Wall
- Protection class IP 54
- Downloads Download Center
- Controller
- Learn more KUKA Marketplace
- Total load 14 kg
- Maximum reach 820 mm
- Construction type Standard
- Version environment Cleanroom
- Mounting positions Floor
- Protection class IP 54
- Downloads Download Center
- Controller
- Learn more KUKA Marketplace